Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
4 Form C (4 CO)
-
Contact Number of Poles :
4
-
Contact Special Features :
Bifurcated/Twin Contacts, Earth Terminal
Electrical Characteristics
-
Coil Resistance (Ω):
4100
-
Contact Limiting Breaking Current (A):
.2
-
Contact Voltage Rating (VAC):
36
-
Contact Voltage Rating (VDC):
30
-
Coil Power Rating DC (mW):
878
-
Coil Voltage Rating (VDC):
60
-
Contact Current Rating (A):
2
-
Contact Switching Voltage (Max) (VAC):
36
-
Contact Switching Voltage (Max) (VDC):
30
-
Power Consumption (mW):
800
-
Insulation Initial Resistance (MΩ):
1000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1000
-
Contact Limiting Continuous Current (A):
2
-
Contact Limiting Short-Time Current (A):
1
-
Contact Limiting Making Current (A):
.2
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
Body Features
-
Product Weight :
25 g [ .883 oz ]
Contact Features
-
Contact Material :
Gold F
-
Contact Plating Material :
Gold
Termination Features
-
Terminal Configuration :
PCB Pins
-
Relay Connection Type :
PCB Termination
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Product Height :
10.8 mm [ .425 in ]
-
Product Length :
40.2 mm [ 1.58 in ]
-
Product Width :
32.9 mm [ 1.29 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 70
-
Environmental Ambient Temperature (Max) :
70 °C [ 110 °F ]
Operation/Application
-
Performance Type :
Standard
-
Coil Magnetic System :
Monostable, DC
-
Actuating System :
DC
Packaging Features
-
Packaging Method :
Box & Carton
Other
-
Contact Current Class (A):
0 – 2
-
Width Class (Mechanical) (mm):
30 – 40
-
Coil Power Rating Class (mW):
800 – 1000
-
Height Class (Mechanical) (mm):
10 – 11
-
Environmental Ambient Temperature Class (°C):
50 – 70
-
Length Class (Mechanical) (mm):
40 – 50