Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
2 Form C DPDT-CO
-
Contact Number of Poles :
2
Electrical Characteristics
-
Coil Resistance (Ω):
36
-
Contact Switching Load (Min) :
10mA @ .2V
-
Contact Limiting Breaking Current (A):
3
-
Contact Current Rating (A):
3
-
Contact Voltage Rating (VAC):
250
-
Contact Voltage Rating (VDC):
220
-
Coil Power Rating DC (W):
.695
-
Coil Voltage Rating (VDC):
5
-
Contact Switching Voltage (Max) (VDC):
220
-
Contact Switching Voltage (Max) (VAC):
250
-
Insulation Initial Resistance (MΩ):
1000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1050
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
750
-
Voltage Standing Wave Ration (HF Parameter) :
1.04 @ 100MHz, 1.4 @ 900MHz
-
Contact Limiting Continuous Current (A):
3
-
Contact Limiting Short-Time Current (A):
3
-
Contact Limiting Making Current (A):
3
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
750
Signal Characteristics
-
Isolation (HF Parameter) :
-20.7dB @ 900MHz, -39dB @ 100MHz
-
Insertion Loss (HF Parameter) :
-.02dB @ 100MHz, -.27dB @ 900MHz
Body Features
-
Product Weight :
6 g [ .2116 oz ]
Contact Features
-
Contact Plating Material :
Gold
Termination Features
-
Terminal Configuration :
PCB Pins
-
Relay Connection Type :
PCB Termination
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Product Height :
10.8 mm [ .425 in ]
-
Product Length :
20.2 mm [ .795 in ]
-
Product Width :
10 mm [ 393 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Environmental Ambient Temperature (Max) :
85 °C [ 85 °F ]
-
Environmental Category of Protection :
RTIII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Performance Type :
Standard
-
Solder Process :
Wave Solder
-
Current Type :
AC, DC
Packaging Features
-
Packaging Method :
Box & Tube, Tube
Other
-
Contact Current Class (A):
2 – 5
-
Width Class (Mechanical) (mm):
8 – 10
-
Coil Power Rating Class (W):
.6 – .8
-
Height Class (Mechanical) (mm):
10 – 11
-
Environmental Ambient Temperature Class (°C):
70 – 85
-
Length Class (Mechanical) (mm):
20 – 25