Home > Products > Relays > Product Feature Selector > Product Details

V23079A1005B301 Product Details

Product View
V23079A1005B301
(1-1393788-6)
TE Internal Number: 1-1393788-6
Communications/Signal PC Board Relays
Product Highlights:
  • V23079 / P2 Relay Series
  • DC Actuating System
  • Input Voltage = 24 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 2 A
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = V23079 / P2 Relay
  • Termination Type = Through Hole

Electrical Characteristics:
  • Actuating System = DC
  • Input Voltage (VDC) = 24
  • Contact - Rated Current (A) = 2
  • Coil Resistance (Ω) = 4114
  • Coil - Rated Power (mW) = 140
  • Insulation - Special Features = FCC Part 68 Isolation
  • Insulation - Initial Dielectric Between Contacts and Coil (V rms) = 1500

Body Features:
  • Polarized = Yes

Contact Features:
  • Mounting Options = PC Board
  • Enclosure Type = Immersion Cleanable
  • Contact Base Material = Silver Nickel, Gold Overlay
  • Approx. Dimensions (L x W x H) (mm [in]) = 15.00 x 7.50 x 9.90 [.591 x .296 x .390]
  • Option = Bellcore GR1089
  • DIP Package Style = Vertical
  • Contact Configuration = Bifurcated
  • Pin Configuration = DIP

Configuration Features:
Industry Standards:
  • Approved Standards = CSA Certified, UL Recognized
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive

Other:
  • Brand = Axicom

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.