Home > Products > Relays > Product Feature Selector > Product Details

JWD-171-17 Product Details

Product Photo
JWD-171-17
(1-1393771-1)
TE Internal Number: 1-1393771-1
Industrial Relays (General Purpose)
Product Highlights:
  • Relay Type = General Purpose
  • Relay Style = General
  • JWD/JWS Series
  • Contact Arrangement = 1 Form B, SPST-NC, 1 N/C
  • Contact - Rated Current = .5 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Body Features:
  • Polarized = No

Contact Features:
Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = UL Recognized, CSA Certified

Other:
  • Brand = Potter & Brumfield

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.