Home > Products > FASTON Electrical Quick Connects > Product Feature Selector > Product Details

1-1393310-8 Product Details

Product View
1-1393310-8
 
TE Internal Number: 1-1393310-8
Multiple Circuit Housings with Tabs & Receptacles
Product Highlights:
  • Contact
  • Contact Type = Receptacle
  • Mating Area Interface Dimensions = 6.35 x 0.81 mm
  • Wire Range = 0.50-0.90² [20-18] mm [AWG]
  • Insulation Diameter = 2.03-3.12 [.080-.123] mm [in]
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
Contact Features:
  • Contact Type = Receptacle

Industry Standards:
Packaging Features:
Other:
  • Line = FASTIN-FASTON .250
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.