Home > Products > Relays > Product Feature Selector > Product Details

CSL-38-30010 Product Details

Product Photo
CSL-38-30010
(1-1393138-6)
TE Internal Number: 1-1393138-6
Sensors & Protective Relays
Product Highlights:
  • Relay Type = Sensor
  • CS Series
  • Operate/Set Voltage = 20 - 30 V
  • Release/Reset Voltage = 18 - 28 V
  • DC Actuating System
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = CS
  • Termination Type = 8-Pin Octal Style Plug

Electrical Characteristics:
Contact Features:
  • Relay Type = Sensor
  • Mode of Operation = Adjustable Pick-Up and Adjustable Drop-Out
  • Approx. Dimensions (L x W x H) (mm [in]) = 61.10 x 45.20 x 74.60 [2.407 x 1.780 x 2.939]
  • Enclosure Type = Plastic Dust Cover
  • Mounting Options = Socket
  • Type of Control = Knob

Housing Features:
Configuration Features:
Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -10 – +55

Operation/Application:
Other:
  • Brand = Potter & Brumfield
  • Comment = Functions as either an overvoltage or undervoltage sensor.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.