Home > Products > Relays > Product Feature Selector > Product Details

CB-1021B-78 Product Details

Product Photo
CB-1021B-78
(1-1393136-4)
TE Internal Number: 1-1393136-4
Time Delay Relays
Product Highlights:
  • CB Series
  • Input Voltage = 120 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 240 VAC
  • Mounting Options = Socket
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = CB
  • Termination Type = 11-Pin Octal Style Plug

Electrical Characteristics:
  • Input Voltage (VAC) = 120
  • Contact Rating = 10A @ 240 VAC

Contact Features:
  • Mounting Options = Socket
  • Mode of Operation = Delay on Release
  • Delay Time = 0.1 seconds to 10 seconds
  • Type of Control = Knob
  • Repeatability, Max. = +2%
  • Contact Base Material = Silver Cadmium Oxide
  • Approx. Dimensions (L x W x H) (mm [in]) = 61.10 x 45.20 x 74.60 [2.407 x 1.780 x 2.939]
  • Enclosure Type = White Plastic Case

Configuration Features:
Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -10 – +55

Other:
  • Brand = Potter & Brumfield

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.