Home > Products > > 5 amps < 10 amps Circuit Max. > Product Feature Selector > Product Details

1-1123723-2 Product Details

Product Photo
1-1123723-2
 
TE Internal Number: 1-1123723-2
Economy Power Connectors
Product Highlights:
  • Economy Power Product Line
  • Applies To Printed Circuit Board
  • Connector
  • 3.96 mm Centerline
  • Header
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Line = Economy Power
  • Product Type = Connector
  • Connector Type = Header
  • PCB Mounting Orientation = Vertical
  • PCB Mount Retention = Without
  • PCB Mount Alignment = Without
  • Termination Method to PC Board = Through Hole - Solder
  • Sealed = No

Mechanical Attachment:
  • Mating Retention Type = Latching

Electrical Characteristics:
  • Contact - Rated Current (A) = 7.5
  • Operating Voltage Reference = AC
  • Operating Voltage (VAC) = 250

Termination Features:
  • Tail Orientation = In-line
  • Tail Length (mm [in]) = 3.7 [0.146]

Dimensions:
  • Profile Height (Y-Axis) (mm [in]) = 8.50 [0.3346]

Body Features:
  • Centerline (mm [in]) = 3.96 [0.156]
  • Header Type = Unshrouded
  • Number of Positions = 2
  • Selectively Loaded = No
  • Mating Retention = With
  • Number of Rows = 1
  • Length (X-Axis) (mm [in]) = 7.86 [0.3094]
  • Width (Z-Axis) (mm [in]) = 10.70 [0.421]

Contact Features:
  • Contact Type = Pin
  • Contact Base Material = Brass
  • Contact Plating, Mating Area, Material = Tin
  • Contact Plating, Mating Area, Thickness (µm [μin]) = 0.8 [31.5]
  • Contact Design = Square Post
  • Tail Plating Material = Tin
  • Tail Plating, Thickness (µm [μin]) = 0.8 [31.46]

Housing Features:
  • Connector Style = Plug
  • Housing Material = PBT
  • Housing Color = Natural
  • Mating Alignment = With
  • UL Flammability Rating = UL 94V-0

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive

Environmental:
  • Operating Temperature (°C [°F]) = -25 – +105 [-13 – +221]

Conditions for Usage:
  • Applies To = Printed Circuit Board
  • PCB Thickness, Recommended (mm [in]) = 1.60 [0.063]

Operation/Application:
  • Contact Transmits (Typical Application) = Power

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.