Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Signal Characteristics
-
Velocity of Propagation (%):
78
Body Features
-
Shield Material :
Aluminum | Polyester
-
Shield Capacity :
.95
-
Shield Diameter :
4.57 mm [ .275 in ]
-
Cable Color :
Black
-
Conductor Material :
Solid Bare Copper Weld
-
Jacket Material :
PVC
-
Shield Type :
Single
Other
-
Dielectric Material :
Foam Polyethylene
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.