Resource dumped by HtmlRendererServlet

Resource path: /jpn-ja/product-switch/jcr:content

Resource metadata: {sling.modificationTime=-1, sling.characterEncoding=null, sling.parameterMap={}, sling.contentType=null, sling.creationTime=-1, sling.contentLength=-1, sling.resolutionPath=/jpn-ja/product-switch/jcr:content}

Resource type: te/components/pages/product-switch

Resource super type: -

Resource properties

jcr:primaryType: cq:PageContent
jcr:mixinTypes: [mix:versionable]
cq:ctNeedTMUpdate: false
jcr:createdBy: admin
jcr:title: product-switch
jcr:versionHistory: 5ec4d10b-1cf9-42a8-baab-54dfcd89224b
cq:template: /apps/te/templates/product/product-switch
jcr:predecessors: [e1c93a59-527a-42c3-bfeb-a5f1b6755507]
jcr:created: java.util.GregorianCalendar[time=1483901817049,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-05:00",offset=-18000000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2017,MONTH=0,WEEK_OF_YEAR=2,WEEK_OF_MONTH=2,DAY_OF_MONTH=8,DAY_OF_YEAR=8,DAY_OF_WEEK=1,DAY_OF_WEEK_IN_MONTH=2,AM_PM=1,HOUR=1,HOUR_OF_DAY=13,MINUTE=56,SECOND=57,MILLISECOND=49,ZONE_OFFSET=-18000000,DST_OFFSET=0]
cq:lastModified: java.util.GregorianCalendar[time=1452240133511,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-05:00",offset=-18000000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2016,MONTH=0,WEEK_OF_YEAR=2,WEEK_OF_MONTH=2,DAY_OF_MONTH=8,DAY_OF_YEAR=8,DAY_OF_WEEK=6,DAY_OF_WEEK_IN_MONTH=2,AM_PM=0,HOUR=3,HOUR_OF_DAY=3,MINUTE=2,SECOND=13,MILLISECOND=511,ZONE_OFFSET=-18000000,DST_OFFSET=0]
jcr:baseVersion: e1c93a59-527a-42c3-bfeb-a5f1b6755507
jcr:isCheckedOut: true
jcr:uuid: 36541186-1fb3-45e2-b134-775ea0f38534
sling:resourceType: te/components/pages/product-switch
cq:lastModifiedBy: TE161316