RVDT/RVIT Position Sensors

RVDT (Rotary Variable Differential Transformer) and RVIT (Rotary Variable Inductive Transducer) sensors feature precision ball bearings and non-contact inductive magnetic coupling for extremely long cycle life and virtually infinite resolution. Various off-the-shelf and custom packaging options are available for the most demanding application requirements. Our AC operated RVDTs are compatible with our full line of signal conditioners, panel displays and mini-controllers.

Product Features

  • AC operated RVDTs measure rotary position up to ±60 degrees
  • DC RVDTs and RVITs measure up to ±75 degrees with DC voltage output
  • Custom measurement ranges are available

Rotary Position

RVDTs & RVITs
  • Function: Measure absolute angular position
  • Technology: Rotary Variable Transformer; infinite resolution; long cycle life
  • Applications: Very demanding environment - High vibrations/shocks
  • Temperature range: 150 Deg. C (AC)
  • Excitation/Power: AC voltage; DC voltage or current
  • Output: AC or DC low voltage; 4-20mA
  • Angular Ranges: ±15 to ±60 degrees
  • Package: AISI 400 series stainless steel; aluminum; open PCB
  • Designs: Standard catalog; standard-expect; custom (RVIT-Z)