POD-LOK Receptacles

2-in-1 Pre-Insulated POD-LOK Receptacle/Housing

Pre-insulated POD-LOK receptacle terminals combine Positive Lock receptacles with Glow Wire Test (GWT), UL 94 V-0 rated housings. The result is an ergonomic, low insertion force (LIF) receptacle and integral robust housing supplied in strip form that can be crimped and applied in one quick step with an automatic applicator. Available in both a 187 and 250 series, with straight and flag orientation.

Product Features

Pre-Insulated POD-LOK Receptacles
  • 2-in-1 receptacle/housing supports low applied cost as the applicator can crimp receptacle to wire and push housing onto receptacle in one operation
  • Low insertion force eases assembly 
  • The locking feature on the receptacle helps prevent unintentional disconnection 
  • Large gripping and pushing surfaces make the housing ergonomically friendly
  • The nylon 6/66 housing material provides excellent electrical insulation and mechanical protection of connections while meeting GWT 750°C and UL 94 V-0
  • UL recognized, file E28476, aiding with the compliance of end products

Additional Applications

  • Water valve applications
  • Power cord applications 
  • Vending machines