CAT-CAPS0000 Cable Actuated Position Sensors  1
  • Product Type SG Series String Pots
  • Output Signal 0 – 10 VDC
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 160
  • Operating Temperature -18 – 71
  • Resolution Continuous Analog
  • IP Rating IP50
  • Hazardous Area Approvals No
  • Full Stroke Ranges 101.6 – 1270
  • Accuracy .25
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
CAT-MIPS0000 Media Isolated Pressure Sensors  1
  • Sensor Type Media Isolated Analog Pressure Sensor Modules
  • Type Absolute
  • Interface I²C (0x28H)
  • Pressure Port/Fitting 1/4-18 NPT (5/8 Hex)
  • Electrical Connection Ribbon Cable
  • Supply Voltage 10
  • Supply Current 1.5
  • Operating Temperature -20 – 85
  • Dimensions Dia 9.04 x 13.2
  • Pressure .07
  • Overpressure 2X
  • Output/Span .5 – 4.5 V
  • Accuracy ± .25
  • Package O-Ring Mount
  • Options 10" Cable
  • Non-Linearity ± .1
CAT-FSE0000 Force Sensor Elements  1
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 5
  • Full Scale Range 10 – 10
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature -40 – 85
  • Force Direction Compression
  • Zero Shift in CTR ±.05
  • Sensitivity Shift ±.05
  • Accuracy ±1
CAT-EAC0000 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Zero Acceleration Output ±25
  • Excitation Voltage 2 – 10
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Ceramic
  • Weight .6
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 20
  • Sensitivity .05
  • Nonlinearity ±1
CAT-PTT0000 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Supply Voltage 10
  • Port Material 17-4PH
  • Dimensions 24 x 24 x 69
  • Pressure .14
  • Operating Temperature -40 – 125
  • Overpressure 1.5X Rated
  • Pressure Range 0 – 10 bar
  • Output/Span .5 – 4.5 V
  • Accuracy Down to ± .1% FSO
  • Options Adhesive Label
CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Tubes Tube
  • Supply Voltage 1.235
  • Dimensions 12.5 x 7.9
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Package 6 pin DIL
  • Options Low Power
MEAS MS8607 DIGILENT PMOD Digital Component Sensors  1
  • Product Type Peripheral Modules
  • Sensor Type Humidity
MEAS MS5637 DIGILENT PMOD Digital Component Sensors  1
  • Product Type Peripheral Modules
  • Sensor Type Pressure
MEAS TSYS01 DIGILENT PMOD Digital Component Sensors  1
  • Product Type Peripheral Modules
  • Sensor Type Temperature
HM1500LF Humidity Sensor Assemblies  1
  • Product Type RH Module
  • Sensor Type Analog
  • Supply Voltage (Peak) 10
  • Nominal Output @55%RH (at 5 VDC) 2.48
  • Current Consumption 1.4
  • Output Impedance 70
  • Operating Temperature Range -40 – 60
  • Humidity Measuring Range 0 – 100
  • Accuracy ±3
  • Temperature Coefficient - .05
  • Sensitivity 26
  • Response Time 10