KISSLING Micro Switches

High-Quality Micro Switches in 1- & 2-Pole Configurations

KISSLING micro switches have been specifically designed for mission critical applications with extended environmental requirements.

These high quality micro switches are extremely precise and display both reliable and consistent switching behavior under the harshest conditions and over product lifespans of 10-40 million cycles. These switches are all enclosed thermoplast housings and sealed up to IP40, IP65 or IP67 depending on the configuration. Our broad selection of micro switches includes options for 1- & 2-pole switching configurations; special models for extended operating temperature ranges or extended life cycles; various electrical connection types and a number of different housing styles and actuator geometries. 

 

Characteristics

  • Extremely robust, High Quality Designs
  • High quality silver contacts (Gold contacts also Available)
  • IP40, IP65, IP67 sealing technology (model dependant)
  • Thermoplast housings in multiple styles
  • Wide variety of actuator geometries and sizes for individual needs
  • Both standard connectors and cable connections available

Technical Data

  • 1- & 2-Pole switches available
  • Rated for up to minimum 40 million switching cycles under full load (model dependant)
  • Nominal load up to 20 A at 24 VDC (ohmic load)
  • Minimum switching current 10 mA at 12 VDC
  • Switching frequency up to 300 cycles / min.
  • Rated for up to -40°Cto +300°C environmental operating temperature (model dependant)

Application Areas

  • Commercial and Military Aerospace
  • Commercial Motor Vehicles
  • Military Ground Equipment & Vehicles
  • Plant and Industrial Engineering
  • Marine applications
MND1 SERIES

MND1 Series

  • 1-Pole switch versions (NO, NC, Change-over)
  • IP67 Sealing 
  • -40ºC to +200ºC Temperature Range (model dependant)
  • Minimum 10 million cycles lifetest; up to 100 cycles/min. switching rate
  • Max 2 A at 24 VDC; 1.5 A at 460 VAC

 

DOWNLOAD DATASHEET

MZW1

MZW1 Series

  • 1-Pole switch versions (NO, NC, Change-over)
  • IP67 Sealing 
  • -40ºC to +300ºC Temperature Range (model dependant)
  • Up to 30 million cycles ; up to 200 cycles/min. switching rate
  • 10 mA to 10 A load current, up to 250 VAC or 24 VDC

 

DOWNLOAD DATASHEET

MDH SERIES

MDH Series

  • 1-Pole Change-over switch
  • IP40 / IP65 Sealing 
  • -10ºC to +85ºC Temperature Range
  • Up to 40 million cycles ; up to 200 cycles/min. switching rate (model dependant)
  • 10 mA to 6 A load current; up to 250 VDC & VAC

 

DOWNLOAD DATASHEET

MZX1 / MZT1 / MZN1 SERIES

MZX1 / MZT1 / MZN1 Series

  • 1-Pole switch versions (NO, NC, Change-over)
  • IP 40 Sealing 
  • -55ºC to +300ºC Temperature Range (model dependant)
  • Up to 30 million cycles ; up to 200 cycles/min. switching rate 
  • 10 mA to 21 A load current; up to 250 VAC
  • Various actuators available
  • Short circuit protection fuse available

 

DOWNLOAD DATASHEET

MN8 / MT8 SERIES

MN8 / MT8 Series

  • 1-Pole switch versions (NO, NC, Change-over)
  • Self-Cleaning contact surfaces (transverse movement)
  • IP40 Sealing 
  • -40ºC to +200ºC Temperature Range (model dependant)
  • Up to 10 million cycles ; up to 100 cycles/min. switching rate
  • 10 mA to 5 A load current; up to 460 VAC or 24 VDC

 

DOWNLOAD DATASHEET

MFX1 SERIES

MFX1 Series

  • 1-Pole switch versions (NO, NC, Change-over)
  • IP40 Sealing 
  • -10 to +85ºC Temperature Range
  • Up to 10 million cycles ; up to 200cycles/min. switching rate
  • 20 mA to 5 A load current; up to 250 VAC or 24 VDC
  • Faston-, solder- and screw terminals

DOWNLOAD DATASHEET

MZD SERIES

MZD Series

  • 1- & 2-Pole switch versions (NO, NC, Change-over)
  • IP67 Sealing (model dependant)
  • -40ºC to +85ºC Temperature Range (model dependant)
  • Up to 30 million cycles, up to 200 cycles/min. switching rate
  • 10 mA to 10 A load current; up to 250 VAC or 24 VDC
  • Various actuators available

DOWNLOAD DATASHEET