KISSLING Series 60 High Voltage contactor

HV Relays for compact design, low holding current

Our KISSLING Series 60 high voltage contactor feature low heat generation in the contact area based on low contact voltage drop, a compact design, low holding current, silver alloy contact material and the use of mechanical and high thermal stability insulating compounds. Both the terminals and housing are protected against corrosion.

Product Features

KISSLING High Voltage Contactor - Series 60
  • One-coil monostable industrial contactor
  • IP67 & IP6K9K (steam cleaning) sealing technology
  • Efficient coil & magnetic circuit design with best-in-class switching properties and optimal holding current requirements
  • Optimal price/performance in an industrial relay package
  • Wide variety of configuration options for individual needs

This single coil system contactor features high shock and vibration resistance resulting from careful design and an optimized magnetic circuit. The sealing technology used in these relays meets or exceeds both the IP67 and IP6K9K (steam pressure cleaning) protection standard. This series of contactors is well suited for various applications in severe conditions on commercial vehicles, buses, construction & agricultural vehicles, aircraft, ground support equipment and lift trucks.

Technical Data

KISSLING High Voltage Contactor - Series 60
  • Main contact current rated for continuous current and 100% duty cycle
  • Rated for minimum 100.000 switching cycles under full load
  • Mechanical life tested for 2 million mechanical cycles
  • 6 G shock & 4 G vibration resistant
  • Rated for -40°C to +85°C environmental operating temperature

Select Applications

KISSLING High Voltage Contactor - Series 60
  • Power Distribution
  • Remote Battery Disconnect
  • Starter relay
  • HVAC Control
  • Auxiliary Power Systems
  • Hydraulic System Control