hf relays

High-frequency relays can support next-generation 5G telecom applications

AXICOM high frequency (HF) relays provide a reliable and an excellent performing solution for switching radio frequency applications up to DC 6 Ghz. To efficiently use all components and elements to the maximum of their capability a careful design of the application is needed to achieve a very low insertion loss, a very low return loss, a very high isolation or a good combination of the three parameters. Explore our products and their capabilities below.

Product Features

HF Relays
  • Outstanding RF characteristic with a frequency range DC up to 6 GHz.
  • Able to support telecom 5G relay switching applications for 5e generation mobile networks. 
  • Shielded options for higher performance providing an excellent signal integrity. 
  • Excellent switching characteristics with “no load” carry capability, hot switching (50W) and RF power capability of 50 W (to 150W on request)
  • One PCB pad layout for all types creating a scalable solution to upgrade applications to higher speeds.
  • Supporting a wide variety of applications with a compact relay design with a high isolation (by isolated open contacts) and a low insertion loss.
  • Low coil power (70mW and 140mW), lowering your application power consumption.
  • Relay is excellently sealed to enable immersion cleaning according to IEC 61810, RT III (wash tight)
  • Large product portfolio of Mono-stable and Bi-stable coils mixed with two impedance defined at 50 and 75 Ohm

 

Applications

HF Relays
  • Antenna switching devices
  • Power amplifiers
  • Hi-speed test systems 
  • Satellite / audio / video tuners 
  • Wireless base stations
  • Cable modems
  • Automated test equipment
  • Oscilloscope input selection
  • High speed routers
  • Digital/Analog receivers
  • CATV
  • Filter switching
  • Duplex switching
  • Wireless infrastructure
  • Test and measurement
  • Telecommunication
  • Military radio and communications