712836-000 Joints & Splices  1
ANSI C119.1 IEEE 383
  • Technology Heat Shrink
  • Product Type Motor Connection Kit
  • Component Design Heat Shrink
  • Voltage Class ≤ 2
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement No
  • Bolt Length (Max) 25
  • Connection Length (Max) 89
  • Cap Length (Nominal) 114
  • Conductor Range (Motor Feeder) 2 – 4/0
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Flame-Retardant
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Standards ANSI C119.1 IEEE 383
  • Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Pieces in Polybag
  • Product Use Insulation sealing & abrasion resistance in motor connections.
  • Installation Instruction English
  • Other Colors Available No
223092-000 Joints & Splices  1
ANSI C119.1 IEEE 383
  • Technology Heat Shrink
  • Product Type Motor Connection Kit
  • Component Design Heat Shrink
  • Voltage Class ≤ 2
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement No
  • Bolt Length (Max) 38
  • Connection Length (Max) 114
  • Cap Length (Nominal) 165
  • Conductor Range (Motor Feeder) 250 – 500
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Flame-Retardant
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Standards ANSI C119.1 IEEE 383
  • Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Pieces in Polybag
  • Product Use Insulation sealing & abrasion resistance in motor connections.
  • Installation Instruction English
  • Other Colors Available No
840744-000 Joints & Splices  1
ANSI C119.1 IEEE 383
  • Technology Heat Shrink
  • Product Type Motor Connection Kit
  • Component Design Heat Shrink
  • Voltage Class ≤ 2
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement No
  • Bolt Length (Max) 19
  • Connection Length (Max) 64
  • Cap Length (Nominal) 86
  • Conductor Range (Motor Feeder) 12 – 4
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Flame-Retardant
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Standards ANSI C119.1 IEEE 383
  • Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Pieces in Polybag
  • Product Use Insulation sealing & abrasion resistance in motor connections.
  • Installation Instruction English
  • Other Colors Available No
905232-000 Joints & Splices  1
ANSI C119.1 IEEE 383
  • Technology Heat Shrink
  • Product Type Motor Connection Kit
  • Component Design Heat Shrink
  • Voltage Class ≤ 2
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement No
  • Bolt Length (Max) 16
  • Connection Length (Max) 51
  • Cap Length (Nominal) 64
  • Conductor Range (Motor Feeder) 14 – 10
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Flammability Flame-Retardant
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Standards ANSI C119.1 IEEE 383
  • Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Pieces in Polybag
  • Product Use Insulation sealing & abrasion resistance in motor connections.
  • Installation Instruction English
  • Other Colors Available No
CZ7577-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included Yes
  • Product Family LJT_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Paper to Plastic
  • Insulation Diameter 6.5 – 11.4
  • Sheath Outside Diameter 21 – 36
  • Cross-Section Range (NAKLEY/NIKLEY) 010 – 050
  • Cross-Section Range (Plastic) 016 – 050
  • Cross-Section Range (NKBA/NAKBA) 010 – 035
  • Halogen Free Yes
  • Application Type Transition
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 5
  • Minimum Packaging Unit 1
CZ7578-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included Yes
  • Product Family LJT_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Paper to Plastic
  • Insulation Diameter 8.5 – 18.6
  • Sheath Outside Diameter 27 – 54
  • Cross-Section Range (NAKLEY/NIKLEY) 035 – 150
  • Cross-Section Range (Plastic) 035 – 150
  • Cross-Section Range (NKBA/NAKBA) 035 – 150
  • Halogen Free Yes
  • Application Type Transition
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 5
  • Minimum Packaging Unit 1
CZ0821-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included No
  • Product Family LJS_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Plastic to Plastic
  • Cross-Section Range 35 – 150
  • Insulation Diameter 8.5 – 18.6
  • Sheath Outside Diameter 27 – 54
  • Halogen Free Yes
  • Application Type Inline
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 1
CY1557-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included Yes
  • Product Family LJS_
  • Coating Style Inline
  • Number of Cores 5
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cross-Section Range 16 – 35
  • Insulation Diameter 37.5 – 40
  • Sheath Outside Diameter 47 – 54
  • Halogen Free Yes
  • Application Type Inline
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 1
CZ0820-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included No
  • Product Family LJS_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Plastic to Plastic
  • Cross-Section Range 95 – 240
  • Insulation Diameter 13.5 – 23.6
  • Sheath Outside Diameter 37 – 62
  • Halogen Free Yes
  • Application Type Inline
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 10
  • Minimum Packaging Unit 1
CY1502-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included Yes
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Plastic to Plastic
  • Cross-Section Range 35 – 150
  • Insulation Diameter 8.5 – 18.6
  • Sheath Outside Diameter 27 – 54
  • Halogen Free Yes
  • Application Type Inline
  • Low Smoke Emission No
  • Marine-Offshore-Shipbuilding Certified Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA