Fiber Optic Converter Solutions

Active Fiber Optic Converters Extend Distance

These electronic-to-optical converter solutions include active powered devices to extend distance and transmit individual signals or for use with Coarse Wavelength Division Multiplexer (CWDM) unpowered passive devices to aggregate multiple signals on optical fiber cables. Devices are available in modules or packaged in rack mount trays or portable powered cases. Contact us to discuss solutions to integrate a variety of digital high definition video, Ethernet and data signals for fixed installation or field applications.

Product Features:

  • Video media converters extend distance for high definition digital video over single mode fiber
  • Electrical to Optical converters are available for multi-protocol video applications with data rates up to 2.97 Gbps
  • Video converter options are available for ST, SC and LC optical connectors
  • Coarse Wavelength Division Multiplexing (CWDM) transmitters and passives multiplex up to 18 signals on 1 fiber to improve utilization of fiber infrastructure
  • MC2 series converters with alphanumeric displays of optical power in dBm provide useful diagnostics
  • SuperChassis rack mount panels offer configuration flexibility for up to 20 modules for a variety of Video, Ethernet and Data signals
  • MiniCUBE transceivers for 1 Gbps Ethernet and High Defintion video signals up to 3 Gbps save space and power
  • Fiber optic converter solutions to integrate various signal types are available for fixed and portable applications

Applications:

  • Studio, mobile broadcasting and video production - high definition video and related signals over fiber
  • Underwater Remotely Operated Vehicle (ROV) - high definition video and control data over fiber
  • Military test ranges - high definition video over fiber
  • Space program launch monitoring - high definition video over fiber
  • Military surveillance and communication programs - high definition video and Ethernet over fiber