Multi-Function Inlet Filters
TE’s multi-function inlet filters can provide one mechanical solution for a variety of power entry needs. Each series supports several different configurations to suit the market requirements.
Each starts with an international standard power cord connector, and includes options for fusing, voltage selections, switching and filtering. Selecting one power entry modules series simplifies the mechanical design, and each version within the series replaces the cost and labor of up to five individual parts in the equipment bill of materials. With hundreds of different combinations of power entry functions, these modules offer a cost-effective solution to the power entry needs of many systems.
IEC Standard inlets allow the use of one common input socket to accomodate differing international power cord designs. Using the IEC input ensures that regardless what electrical system it is, there is a standard power cord to fit.
IEC 60320-1 Socket
International Power Inlet
Common to all modules the 60320-1 C14 universal sockets allows your equipment to be used in every country. Simply select a power cord with the IEC 60320-10C13 plug on one end and a regionally appropriate power plug on the other.
Fusing Options
North American (1/4” x 1 ¼” 3AG) or Metric (5 mm x 20 mm) or both? One fuse or two?
Voltage Selection Options
4 voltage, 2 voltage, or 1 voltage. Multi-tap, center-tap or dual primary?
Power Switch
Yes or no? Double pole (DPST) or single (SPST)? These switches feature international on-off markings, current ratings up to 15 A and high inrush current ratings
Shielding
Reduce the radiated emissions through the panel cut-out by selecting a module with a shield (optional on the C, Cu, M and P series)
Filtering Options
Choose from 6 different filtering options for specific application requirements. All feature low leakage options for medical applications.
Power Entry Modules
Multi-Function Inlet Filters
-
C Series
1 to 15 A Power entry module with switch
-
CU Series
1 to 15 A 1 U height Power entry module with switch
-
GG Series
1 to 10 A Smallest filtered power entry module with metric fuse holders
-
HG Series
1 to 10 A Smallest filtered power entry module with metric fuse holders with low leakage current
-
J Series
6A Power entry module with voltage selection and fusing
-
M Series
3 to 6 A Slim power entry module family with multiple options
-
P Series
3 to 10 A Versatile power entry module with small footprint and multiple configuration options
IEC Inlet Filters
For Both Susceptibility Control and Emission Compliance
-
EBF Series
1 to 10A Accessory outlet filter
-
EC Series
1 to 10 A High performance EMI power inlet filter
-
ED Series
1 to 15 A Medium performance compact EMI power inlet filter
-
EEA Series
1 to 15 A Cost effective EMI power inlet filter including EAS snap-in versions and EAH low leakage current versions
-
EEB Series
1 to 15 A Cost effective EMI power inlet filter including EBS snap-in versions and EBH low leakage current versions
-
EEJ Series
1 to 20 A Cost-effective medium performance power inlet filter including EJS snap-in versions and EJH and EJM low leakage current versions
-
EF Series
1 to 15 A EMI Power inlet filter
-
EJT Series
1 to 20 A Highest performance power inlet filter
-
IH Series
New! 3 to 15A, C18 Filtered Inlet complies with IEC 60601-1, 2MOPP Requirements for Class II devices.
-
SRB Series
15 A Minimum depth, cost-effective shielded power inlet filter