Sliding Power

Minimize System Downtime

TE Connectivity’s (TE) sliding electrical connector is one of the only connectors of its kind that allows for hot swapping of components in a server drawer. This power solution is ideal for applications up to 75A and can eliminate the need for a bulky cable management system within the drawer. The sliding power connector also shows improved voltage drop over cables due to a more direct path from the power source to the server. With limited cabled connections, the sliding power connector is also more reliable. With no need for complex cable management or loose moving parts within the drawer, the sliding electrical connector provides a simpler design that is less prone to disconnection from the power source.

Product Features

Sliding Power Connector
  • Allows for hot swapping of components
  • Ideal for applications up to 75A
  • Can eliminate the need for bulky cable management systems
  • Improved voltage drop over cables
  • Simple design

 

Benefits

Sliding Power Connector

Non-traditional method of power distribution

  • Connector system that can eliminate the need for power cables
  • Utlizes PCBs to transmit power directly to the on-board components

No system downtime

  • Allows for hot swapping of components without shutting power down to the whole system

Energy efficient

  • Increased airflow reduces cooling costs
  • Improved voltage drop due to a more direct path from the power source to the server

Higher reliability

  • No complex cable management or loose moving parts within the drawer
  • Simple design is less prone to disconnection from the power source

 

Sliding Power Connector – Top View
Sliding Power Connector – Top View
Sliding Power Connector – Bottom View
Sliding Power Connector – Bottom View

Applications

Sliding Power Connector
  • Hard disk drives
  • Power supply units
  • Open Compute Project (OCP) cubby
  • Racks
  • Servers
  • Storage units
  • High current applications
Sliding-Power-Product-Flyer
  1. Sliding Power Connector (English)

TE Connectivity’s (TE) sliding power connector is one of the only connectors of it’s kind that allows for hot swapping of components in a server drawer. This power solution is ideal for applications up to 75A and can eliminate the need for a bulky cable management system within the drawer. The sliding power connector also shows improved voltage drop over cables due to a more direct path from the power source to the server.