7-2204801-8 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 16
  • PCB Mount Orientation Vertical
  • Number of Power Positions 16
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 12.5
  • Contact Retention Without
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -45 – 105
  • Circuit Application Power
  • Packaging Method Box
  • Packaging Quantity 100
3-2204801-8 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 12.5
  • Contact Retention Without
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Packaging Method Box
  • Packaging Quantity 180
1-2204801-8 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 12.5
  • Contact Retention Without
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Packaging Method Box