Powerful and Customizable Connectors and Cable Assemblies

With a variety of available power and signal contacts, mating sequences, and a modular flexible design, you can find a power solution that best fits your application need. These connectors and cable assemblies are ideal for blind-mating in modular and rack mounted systems, with design features that allow for a wide array of power and thermal configurations. TE is your partner in designing a power solution that is right for you.

Power Connectors and Cable Assemblies

TE Connectivity's (TE) power connector and cable assembly portfolio provides a wide range of power transmission solutions that offer exceptional electrical and mechanical performance, delivering reliable and stable power transmission to a wide variety of applications with potential to achieve power >10kW at 48V. By continuously investing in research and development, our portfolio offers a solution for your electrical infrastructure challenges while being designed to meet current and future industry standards. Applications include: Compact and High-End Servers, Network Equipment, Telecommunications Switches, Medical Instrumentation, Industrial Controls, Power Systems, Data Centers, Cloud Computing, and Artificial Intelligence / Machine Learning. 

 

Key Benefits:

 

  • Designed with efficiency in mind, TE power connectors and cable assemblies enable reduced installation times and maintenance costs, helping to achieve savings in end-item design.
  • Built with high quality materials and manufacturing processes, TE power connectors are known for longevity and reliable performance in numerous applications and industries.
  • With features that enable easy integration, TE power connectors are easy to work with and install into existing architectures, saving time during the design cycle.
  • With a world-wide presence and strong network of distributors, customers can access and gain support for TE power portfolio across the globe.
Multi Beam Portfolio

MULTI-BEAM Lite Power Connectors

Featured Product

TE Connectivity's (TE) MULTI-BEAM Lite power connectors provide excellent power density with multiple current options. With a small size and low profile configuration, suitable for 1U power supplies or distribution systems, MULTI-BEAM Lite connectors provide considerable design flexibility while meeting next generation environmental requirements. With a wide variety of solutions available, TE offers supply chain stability and resilience while addressing the end user's requirements for power delivery and cooling.

 

Product Features

 

  • Features a low profile PSU connector with a 9.6mm height above the PC board, allowing better airflow.
  • Number and placement of power and signal contacts enable greater design flexibility in a wider variety of applications.
  • Environmentally friendly manufacturing process with sustainability in mind.
  • Large profile of solutions with the ability to support customization, enables supply chain resilience and stability.

 

 

multi beam lite connectors
Multi Beam Lite Power Connectors

MULTI-BEAM Plus Connectors

Save space and reduce power consumption

Our MULTI-BEAM Plus power connectors address the market need for higher power and higher performance with the highest current per power contact up to 100A/contact with four adjacent power contacts. This higher power and signal density. These connectors are the next generation of our MULTI-BEAM XLE connectors. They share the same low profile dimension and enable the same airflow through your system.

  1. MULTI-BEAM Plus Power Connectors for Data Center Operations

TE Connectivity’s MULTI-BEAM Plus power connectors address the current market need for higher power and higher performance, pushing current up to 100A/contact, with four adjacent pins per connector.

MULTI-BEAM Plus Receptacle Connector
MULTI-BEAM Plus Receptacle Connector
MULTI-BEAM Plus Plug Connector
MULTI-BEAM Plus Plug Connector

MULTI-BEAM XLE 100A Connectors

MULTI-BEAM XLE rectangular power connectors are the first in the market to reach up to 100A/contact with 4 adjacent contacts, while enabling backward-compatibility to our previous MULTI-BEAM XLE connectors. This allows for easy integration between chassis and power supply units (PSUs) that may be using previous generations of MULTI-BEAM XLE connectors.

 

  • Higher power density reduces power consumption to help save on system operating costs.
  • Modular design allows for high scalability and flexibility in configurations
  • Available in vertical and right angle configurations
  • Optional guide pin is available for easier mating
Vertical plug, press fit
Vertical plug, press fit
Right angle receptacle, solder
Right angle receptacle, solder

ADAPT

Modular tooling makes the connector highly configurable.

SLIM

Slim guide sockets reduce the overall PCB footprint.

Cool

Vented housing allows for better heat dissipation.

Product Features

MULTI-BEAM HD Power Connectors
  • High current density: each power contact carries up to135 A
  • High signal density: signal contact is integrated with end module, each end module can support up to 15 signals
  • Common signal module and power contact module
  • Flexible configurations with different contact quantity and positions
  • High  power and low power contact types
  • Tooling platform is common for all configurations to decrease the new  tooling investment
  • Much higher current per contact to decrease the cost of total current capacity
  • Flexible offset variable in receptacle side
  • Low resistance and voltage drop
  • Superior and long term reliability
  • TE consistent quality control

Product Features

MULTI-BEAM XLE Power Connectors for Hot-Swappable Power Supplies
  • Six-beam power contact delivers more than 200 Amps per linear inch
  • 25A low power contact occupies 50% less PCB space than MULTI-BEAM XL power contact
  • Two hot-pluggable power contact options: 50A (high-power) and 20A (low-power)
  • Over 40% lower mating force than MULTI-BEAM XL connector
  • Slimmer housing design allows 40% more current in the same space as MULTI-BEAM XL connector
  • Vented housing allows for better air flow and heat dissipation

Product Features

MULTI-BEAM XLE Power Connectors for Cable Power
  • Low and high power options in same connector
  • X, Y, Z float mount, blind-mate connectors for drawer-type applications
  • Modular design to meet any application

 

  • Design allows for more angular misalignment than MULTI-BEAM XL connector
  • Hot-pluggable connectors for ease of operation
  • Panel mount, slide-to-lock, and squeeze-to-release configurations available

Product Features

MULTI-BEAM XL Power Connectors
  • Expandable length to accommodate many combinations of high power, low power, and signal contacts.
  • Various centerline spacing options available to accommodate higher voltages and higher current requirements
  • Custom configurable modular design
  • Tested and certified to UL 1977
  • AC and DC power can be accommodated in the same connector, meeting UL safety requirements
  • Generous blind-mateability with molded-in guide pins
  • Up to three levels of contact sequencing
  • Low mating and un-mating force
  • Solder or press-fit termination to PCB