Powerful and Customizable Connectors
With a variety of available power and signal contacts, mating sequences, and a modular design, you can design in the MULTI-BEAM XLE, MULTI-BEAM XL, MULTI-BEAM High Density (HD) or MULTI-BEAM Plus power connectors that best fit your application needs. These connectors are ideal for blind-mating in modular and rack mounted systems.
NEW MULTI-BEAM XLE 80A Connectors
MULTI-BEAM XLE rectangular power connectors are the first in the market to reach up to 80A/contact with 4 adjacent contacts, while enabling backward-compatibility to our previous MULTI-BEAM XLE connectors. This allows for easy integration between chassis and power supply units (PSUs) that may be using previous generations of MULTI-BEAM XLE connectors.
- Higher power density reduces power consumption to help save on system operating costs
- Modular design allows for high scalability and flexibility in configurations
- Available in vertical and right angle configurations
- Optional guide pin is available for easier mating


MULTI-BEAM Plus Connectors
Save space and reduce power consumption
Our MULTI-BEAM Plus power connectors address the market need for higher power and higher performance with the highest current per power contact up to 100A/contact with four adjacent power contacts. This higher power and signal density saves space and reduces power consumption. These connectors are the next generation of our MULTI-BEAM XLE connectors. They share the same low profile dimension and enable the same airflow through your system.


MULTI-BEAM Plus connectors are the next evolution of our MULTI-BEAM XLE connectors. They share the same low profile dimension and enable the same airflow through the system. Like our MULTI-BEAM XL, MULTI-BEAM XLE, and MULTI-BEAM HD power connectors, the scalable and modular design of MULTI-BEAM Plus connectors also supports greater flexibility in configuration and PCB design.
ADAPT
Modular tooling makes the connector highly configurable.
SLIM
Slim guide sockets reduce the overall PCB footprint.
↓HEAT
Vented housing allows for better heat dissipation.
Select Applications
MULTI-BEAM XL/XLE/HD Power Distribution
- Compact (1U) Computer Servers through High-End Servers
- Fault-Tolerant Computers
- Networking Equipment
- Telecommunication Switches
- Medical Instrumentation
- Industrial Control Equipment
- Power Systems
Things to Consider
When Choosing a Power Connector
When choosing a power connector, consider the type of connector the application needs, its current and voltage requirements, and whether or not it will require hot-pluggability:
APP
Does the application require a board-to-board, wire-to-board, wire-to-wire, bus bar, or a combination of these types of connectors? Our portfolio of power connectors can help.
VOLT
Does the connector require power only, or a combination of power and signal, and how much current is required in the application?
HOT
Will the application be mated while under electrical load? If so, a hot-pluggable MULTI-BEAM connector is required.
Product Features
MULTI-BEAM HD Power Connectors
- High current density: each power contact carries up to135 A
- High signal density: signal contact is integrated with end module, each end module can support up to 15 signals
- Common signal module and power contact module
- Flexible configurations with different contact quantity and positions
- High power and low power contact types
- Tooling platform is common for all configurations to decrease the new tooling investment
- Much higher current per contact to decrease the cost of total current capacity
- Flexible offset variable in receptacle side
- Low resistance and voltage drop
- Superior and long term reliability
- TE consistent quality control
Product Features
MULTI-BEAM XLE Power Connectors for Hot-Swappable Power Supplies
- Six-beam power contact delivers more than 200 Amps per linear inch
- 25A low power contact occupies 50% less PCB space than MULTI-BEAM XL power contact
- Two hot-pluggable power contact options: 50A (high-power) and 20A (low-power)
- Over 40% lower mating force than MULTI-BEAM XL connector
- Slimmer housing design allows 40% more current in the same space as MULTI-BEAM XL connector
- Vented housing allows for better air flow and heat dissipation
Product Features
MULTI-BEAM XLE Power Connectors for Cable Power
- Low and high power options in same connector
- X, Y, Z float mount, blind-mate connectors for drawer-type applications
- Modular design to meet any application
- Design allows for more angular misalignment than MULTI-BEAM XL connector
- Hot-pluggable connectors for ease of operation
- Panel mount, slide-to-lock, and squeeze-to-release configurations available
Product Features
MULTI-BEAM XL Power Connectors
- Expandable length to accommodate many combinations of high power, low power, and signal contacts.
- Various centerline spacing options available to accommodate higher voltages and higher current requirements
- Custom configurable modular design
- Tested and certified to UL 1977
- AC and DC power can be accommodated in the same connector, meeting UL safety requirements
- Generous blind-mateability with molded-in guide pins
- Up to three levels of contact sequencing
- Low mating and un-mating force
- Solder or press-fit termination to PCB