2159562-1 Power Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Power Cable Assemblies
  1. CABLE ASSY, PRESS FIT POWER,FB. 2159562-1
active
  • Cable Assembly Category Power
  • Power Cable Assembly Shielded No
  • Power Cable Assembly Type Power
  • Power Cable Assembly Connector Type (End B) MBXLE
  • Strain Relief With
  • Product Type Cable Assembly
  • Power Cable Assembly Configuration Double-Ended
  • Keyed Yes
  • Power Cable Assembly Color Black
  • Shield Material No
  • Contact Base Material Phosphor Bronze
  • Power Cable Assembly Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -25 – 125
2337275-1 Power Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Power Cable Assemblies
  1. CA, SIDE EXIT CCJ CABLE ASSEMBLY 2337275-1
active
  • Cable Assembly Category Power
  • Power Cable Assembly Shielded No
  • Power Cable Assembly Type Power
  • Power Cable Assembly Connector Type (End A) Crown Clip Junior
  • Power Cable Assembly Connector Type (End B) R-terminal
  • Power Cable Assembly Configuration Double-Ended
  • Power Cable Assembly Color Black, Red
  • Power Cable Assembly Housing Material Thermoplastic
  • Power Cable Assembly Housing Color Black
  • Wire Size 6
  • Operating Temperature Range -20 – 80