PCB Connectors for Advanced In-Line Mating

The AMP multifitting Mark II wire-to-board connector system was developed according to the latest RAST 5 design standards. These printed circuit board (PCB) connectors were engineered to meet the requirements of advanced in-line mating technology and are available in both direct and indirect mating configurations. The connector system features a standard exterior locking device with optional interior locking versions available. The connectors are supplied in chain and with standard RAST keying and polarization ribs, allowing them to be processed economically with modern application tooling equipment.