Connectors that Pivot with Ease

Our pivot connector series offers an effective solution for terminating signals and low-power connections – without the need for tools. Simply feed in a pair of unstripped wires and complete the termination by pressing down on the pivoting stuffer with a thumb or index finger. Insulation displacement contacts (IDC) eliminate the need for stripping wires and make the termination even easier. The ease-of-use features of the pivot connector make it a perfect match for field-installed products and space-constrained applications. Two versions are available, the Pivot or Pivot II series, depending on size and requirements of the application.

Product Features:

Pivot Connectors
  • Eliminates need for a tool for termination: Just use your finger!
  • Small size and tool-less capability make it perfect for space-constrained applications
  • Terminate wires from either side of the connector or pass wires completely through for bridging connections
  • Perfect for field-installed products; IDC contacts eliminate the need to strip wires
  • 22-26 AWG
  • No Tooling for Termination

Select Applications:

Pivot Connectors
  • Household Electronics and Systems
  • Space-constrained applications
  • Garage door openers
  • Sprinkler systems
  • Alarm systems
  • Telephone jacks
  • Pet fences
  • Low voltage lighting

Frequently Asked Questions:

Pivot Connectors

Q: What wire gauge are you using?

A: Pivot series can accept AWG 22~24 and Pivot II series can accept AWG 22~26.

 

Q: Will the wire need to be passed through the connector?
A: If no, single or double entry styles will work. If yes, only double entry style will work.

READ MORE ABOUT PIVOT CONNECTORS

Pivot Connectors
Pivot connector row
Pivot Connector
Pivot connector detail