Reliable device connection

Meet the Dynamic Series Signal Connectors – TE’s robust connector family for signal lines for both wire to board and wire to wire applications.

Dynamic Series makes the difference. Our signal connectors reflect our strong focus on customer success and provide an efficient and reliable device connection solution for you and your customer. Vibration and shock proven, the intelligent audible locking system and unique contact design drive efficiency and long service life through minimizing downtime of your application. Our extensive portfolio of wire to board and wire to wire products foster design flexibility and is completed by TH and SMT types, Crimp and Spring Clamp types meeting your individual needs. 

Signal overview

Pitch [mm] 2.0
2.5 3.5
2.5 3.81 5.08 7.5
Series D-1100 D-1200 D-1900 D-2100 D-3100 D-3200 D-3950
Termination Crimp Crimp Spring Clamp Crimp Crimp Crimp Spring Clamp
Curent [A/UL] 5 5 4 5 15 15 14.5
Voltage Rating [V/UL] 125 250 150 250 250 600 600
Wire-to-Board x
x x x x x x
Board-to-Board x x - x x x -

Dynamic FMLB connectors

First Mate Last Break

TE Connectivity's FMLB Dynamic Series connectors (First Mate Last Break) are designed for applications where there are specific grounding requirements. They provide increased safety by allowing the ground to be established prior to the power connections being made and maintaining the ground connection until after the power connections are broken.
The D-3000 FMLB 5.08mm option offers FMLB solutions from signal level circuitry to power circuit connectivity up to 15A - all in a ruggedized, industrialized package. It is resistant to vibration and mechanical shocks and is IP20-certified. It has 0.38-µm gold plated contacts to ensure high conductivity. Multiple points of contact provide a very stable electrical and mechanical connection and the gold plated contacts enable low insertion forces.