The AMPMODU Interconnect System

A System that Delivers

The AMPMODU system gives you what you need: design flexibility and high reliability. The signal standard for Automation & Control applications.

Typical Applications

  • Medical equipment
  • Gaming equipment
  • Automotive controls
  • Servers
  • Factory automation
  • Telecommunication equipment
  • Storage equipment
  • Test/measurement devices
  • Copiers
  • Commercial printers
  • Appliances
  • Vending machines
  • Computers

 

 

Industries

  • Medical 
  • Consumer
  • Data communications
  • Telecommunication
  • Industrial
  • Automotive
  • Appliances
  • Computer

Aerospace and defense

 

We've worked hard at TE to understand the packaging and interconnection requirements of your industrial environments.  Our AMPMODU interconnect system is the signal standard for Automation and Control applications. Reliable and economical, it includes board-to-board, wire-to-board and wire-to-wire connectors. The large variety of components and application possibilities, combined with small size and outstanding quality, make it the ideal interconnect system for a wide range of industrial applications and systems.

te

AMPMODU 50/50 GRID

The AMPMODU 50/50 Grid connector family includes a variety of high density B-to-B and W-to-B connectors with a .050 x .050 (1,27mm x 1,27mm) pitch

View Products

Key Features

AMPMODU 50/50 GRID

  • Suitable for high density systems
  • Categorized in three groups: board mount headers, board mount receptacles, and cable to   board receptacles
  • Available in double row, vertical or right angle, shrouded, from 10 up to 100 positions
  • Formed from high conductivity copper alloy and selectively plated with gold for higher performance and reliability
  • Housings on all board-mounted assemblies are made of high temperature tolerant materials, all available in SMD technology and incorporate stand-offs for free drainage of flux cleaning solutions
  • Integral latches for positive locking to shrouded mating headers
  • Mechanical hold downs to aid in solder processing
  • Three available board stack heights offer flexibility in mezzanine application architecture

 

AMPMODU System 50

The AMPMODU System 50 connector family includes a variety of high density board-to-board and wire-to-board connectors. The cable applied receptacles are available in ribbon cable or FFC cable termination.

View Products

Key Features

AMPMODU SYSTEM 50

  • The variety of components and application possibilities, combined with small size and outstanding quality, make AMPMODU System 50 suitable for high density systems
  • Polarized housing helps prevent incorrect mating
  • Shrouded housings add user safety and contact protection
  • Integral latches provide locking
  • Contact insulation support is well suited for applications with long life cycles
  • The dual cantilever contact beam with built-in anti-overstress feature is reliable and well suited for applications subject to severe shock/vibration
  • Ribbon cable connectors saves board space and eliminates problems of latch height compatibility
  • Besides Ribbon cable connections, also Flat Flexible Cable products available

 

AMPMODU MTE

The AMPMODU MTE with coupling shrouds permit ganging of receptacle assemblies for dual-row configurations. They are available in IDC and crimp termination types while their latching capability provides positive retention between housings.

View Products

Key Features

AMPMODU MTE

  • Assembly design offers latching and polarization
  • Coupling shrouds permit ganging of smaller receptacle and pin assemblies with guide ribs to form larger single or dual row latching connectors
  • Available in three platings
  • Swage option on posts provide retention in PC board
  • High temperature option is SMT compatible to 265 degree wave

AMPMODU IV V

The AMPMODU Mod IV V connector family includes a variety of rugged and reliable wire-to-board connectors on a modular .100" x .100" (2.54 x 2.54mm) centerline configuration

View Products

Key Features

AMPMODU IV V

  • Wire-to-board system
  • Polarization
  • Strain relief
  • Mounting ears and detent
  • Keying plugs available
  • Mate to AMPMODU breakaway, shrouded & unshrouded headers with a .025" (0.64) square post.

 

AMPMODU Headers

AMPMODU Headers provide a wide variety of rugged and reliable .100” x .100” (2.54 x 2.54) centerline configurations utilizing .025” square posts.

View Products

Key Features

AMPMODU HEADERS

  • Available in standard, Breakaway, Reeled breakaway, Shrouded, Stacking types
  • Economical
  • Convenience
  • Fewer PN’s to stock
  • Pin Protection
  • Flexibility in Board Architecture