ssl, te

Street light dimming and control

LUMAWISE Endurance products from TE Connectivity provide reliable protection for the controls used in street and outdoor lighting. Endurance N products are NEMA/ANSI compliant. A receptacle connector is integrated into the light fixture and receives a base which is the foundation of the lighting control. In addition to offering this sealed interconnect solution between luminaire and control module, the Endurance N product series offers UV resistant high impact rated covers to fully seal and protect the lighting control and maintain street light dimming functionality even under harsh conditions. Endurance S products are used in sensor ready street lighting applications which are low voltage and DALI controlled. The newer and expanding Endurance S portfolio of products is compliant to Zhaga Book 18.

Features

Street Light Dimming and Control
  • ANSI C136.41 compliant
  • Zhaga Book 18 compliant
  • IP65 and IP66 sealing (CB Certified)
  • IK09 high impact resistant
  • UL UV-f1 rated for outdoor use

Advantages and Benefits

Street Light Dimming and Control

  • Follows industry standards
  • Enables energy management through dimming functionality
  • Provides secure low torque mating of base and receptacle
  • Extends life in harsh outdoor environments with UV resistant materials and effective sealing

Applications

  • Outdoor LED Lighting  
  • Highway Lighting  
  • Parking Lot Lighting  
  • Public Areas Lighting   
  • Railway Stations Lighting  
  • Roadway Lighting  
  • Street & Area Lighting  
  • Tram Lines Lighting  
  • Lighting Controls  

ZHAGA

Book 18

ANSI

C136.41

TE is a leader in enabling lighting OEMs to bring LED lighting and control to a new level addressing the evolving needs in our communities, cities, streets and highways for safety, energy management and connectivity.
Scott Hamilton,
Global Product Manager