Rail composite power junction WYE Connectors

WYE Series is dedicated for all main rolling stock static power systems. Mainly used in underframe or boggie locations, our WYE connectors are designed for 3000 volts and up to 120mm2 cable size for multiway applications.

Benefits

  • Modular and stackable
  • Compact and weight-saving
  • Halogen free

Description

  • Single pole power derivation in composite locking system by captive screws
  • 1 input / 2 outputs
  • Cable cross-section: from 35 to 120 mm2
  • 6 keying positions

Main Characteristics

  • Rated current: 400 A max. (with cable 120 mm2)
  • Service voltage: 3000 V
  • Withstand voltage: 9500 V
  • Protection index: IP66
  • Salt Spray Resistance: 500 hours
  • Temperature range: -40oC / +100oC
  • Vibrations and shocks: EN 61-373 category 2