2120892-1 RJ45 Connectors  1
IEC 60603-7-51
  • Connector Product Type Connector Kit
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Termination Style Toolless
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern T568A/T568B
  • Shield Material Copper Alloy
  • Shield Plating Material Hot Dipped Tin
  • Connector Profile Standard
  • Grounding Tab Plating Material Tin over Copper
  • Shield Plating Finish Tin
  • Cutoff With
  • Cover Color Black
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Copper Alloy
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Housing Color Black
  • Housing Material Thermoplastic
  • Wire Size 22 – 26
  • Cable Diameter Range 5.8 – 8.2
  • Solid Wire Size 22 – 26
  • Stranded Wire Size 22 – 26
  • Conductor Outside Diameter 1.6
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6A
  • Packaging Quantity 1
  • Packaging Method Blister
  • Comment Wiring Pattern: ProfiNet 2x2
1-2120871-1 RJ45 Connectors  1
  • Connector Product Type Connector Kit
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options None
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern T568A/T568B
  • Shield Plating Material Nickel over Copper
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • Cutoff With
  • Cover Color Black
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Housing Color Black
  • Wire Size 24 – 22
  • Cable Diameter Range 9
  • Solid Wire Size 24 – 22
  • Stranded Wire Size 24
  • Conductor Outside Diameter 1.6
  • Housing Material Temperature Standard
  • Shielded Yes
  • Performance Category Cat 6A
  • Packaging Quantity 1
  • Packaging Method Blister
1-2120864-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern T568A/T568B
  • Shield Material Copper Alloy
  • Shield Plating Material Hot Dipped Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • Shield Plating Finish Tin
  • Cutoff With
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Copper Alloy
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Housing Color Gray
  • Wire Size 22 – 26
  • Cable Diameter Range 5.8 – 8.2
  • Solid Wire Size 22 – 26
  • Stranded Wire Size 22 – 26
  • Conductor Outside Diameter 1.6
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6A
  • Packaging Quantity 1
  • Packaging Method Blister
1-2120875-1 RJ45 Connectors  1
  • Connector Product Type Connector Kit
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern T568A/T568B
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • Shield Plating Finish Matte
  • Cutoff With
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Copper Alloy
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Housing Color Gray
  • Wire Size 22 – 26
  • Cable Diameter Range 5.8 – 8.2
  • Solid Wire Size 22 – 26
  • Stranded Wire Size 22 – 26
  • Conductor Outside Diameter 1.6
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6A
  • Packaging Quantity 1
  • Packaging Method Blister