DEUTSCH DO3000 series connectors

Optical design for harsh subsea applications

Designed to withstand high pressure rated up to 6600 psi, DEUTSCH DO3000 Series connectors are optimized optical solutions for subsea applications like Remotely Operated Vehicles (ROV), subsea distribution systems and vertical and horizontal Christmas trees. With the possibility to have up to 12 optical fibers, these connectors are available in bulkhead, stabplate and diver versions, enabling a wide scope of action in subsea applications.

Product Features:

DEUTSCH DO3000 Series Connectors

Optical
• Contacts: up to 12 single mode or multimode
• Insertion Loss:≤0.5 dB
• Back Reflection: ≤-45 dB
• Mating Cycles: 100 min (before gel refill)

Environmental
• Rated Pressure: 455 bars (6600 psi)
• Test Pressure: 680 bars (9900 psi)
• Rated Temperature: -20°C to 50°C (-4°F to 122°F)
• Storage Temperature: -40°C to 70°C (-40°F to 158°F)

Materials
• Connector Body: Super Duplex for ROV / Stainless steel AISI 316 L passivated for diver and stab plate

ROV Mating Requirement
• Mating Force: <750 N (168 lb.)
• Demating Force: >200 N (44 lb.)
• Maximum Radial Misalignment: 12 mm (0.47 inch)
• Maximum Angular Misalignment: ±20°
• Maximum Rotational Misalignment: ±15°

Standards/Specifications
• TOTAL: GS EP SPS 021
• STATOIL: TR1233 final version 2

10K

psi pressure differential withstanding

220

Mating cycles underwater qualified

4500

Meters operational water depth

Applications

  • Subsea distribution systems
  • Connections to subsea trees
  • ROV