SUPERSEAL 1.0 Connectors

Our SUPERSEAL 1.0 connectors are designed to meet the increasing need for dependable printed circuit board applications in harsh environments. The SUPERSEAL 1.0 headers are available with straight or right-angle pins. Various locking latch options and keying configurations are also available.

Product Features:

Specs for Superseal 1.0 connectors
  • Accepts contact size 1.0 mm (up to 15 amps)
  • 1.25-0.50 mm2
  • 26, 34, and 60 cavity arrangements
  • PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • TPA confirms contact alignment and retention 
SUPERSEAL 1.0 Terminals and Connectors Catalog

SUPERSEAL 1.0 Terminals and Connectors Catalog

1.0

Accepts contact size 1.0 mm (up to 15 amps)

PCB

PCB mount

Frequently Asked Questions

Q:    What is a SUPERSEAL 1.0 connector?

A:     Our SUPERSEAL 1.0 environmentally sealed connectors are available in cable plugs and PCB mount headers. The SUPERSEAL 1.0 connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for SUPERSEAL 1.0 connectors?

A:     Truck, bus, off-highway, construction, agriculture, mining, emergency vehicles, forestry, recreational, marine, motorcycle.

 

Q:    When should I use SUPERSEAL 1.0 connectors?

A:     SUPERSEAL 1.0 connectors provide reliability and performance on the engine or transmission, under the hood, for motor controllers, on the chassis, or in the cab. SUPERSEAL 1.0 connectors offer field-proven reliability and rugged quality. SUPERSEAL 1.0 connectors are designed to meet the increasing need for dependable printed circuit board applications in harsh environments. The SUPERSEAL 1.0 headers are available with straight or right-angle pins. Various locking latch options and keying configurations are available.

 

READ MORE FAQS ABOUT SUPERSEAL 1.0 CONNECTORS