Unleash Reliable Connectivity in Harsh Environments
Experience the future of connector technology with TE Connectivity's innovative SmartSeal Connector.
The evolution of electronics in harsh environments demands innovative solutions. Enter the SmartSeal Connector, a revolutionary sealed Print Circuit Board (PCB) connector from TE Connectivity, designed to deliver unparalleled performance and ease of use in the most challenging applications. This next-generation solution caters to the critical needs of the automotive, industrial, and off-highway sectors, ensuring reliable connectivity for Engine Control Units (ECUs), Body Control Modules (BCMs), industrial automation systems, and beyond.
The SmartSeal PCB Connector revolutionizes Print Circuit board connections by combining innovative design and exceptional performance. Here's how it elevates your next project:
Features | |
---|---|
Headerless, sealed design |
Mates directly to PCB housing, eliminating separate header and enclosure. |
Operating Force |
75 N |
Sealing | IP69K |
Current Rating | 5 A |
Voltage Rating | 30 V |
Dimensions | 92 x 79.9 x 26.7 mm |
Insulation Resistance | 100 MΩ min. |
Explore this innovative solution and discover how it can empower your next project.
Experience the future of connector technology with TE Connectivity's innovative SmartSeal Connector.