Miniaturized Automotive Ethernet Connector System

MATEnet - Miniaturized Automotive Ethernet Connector System

MATEnet is our modular and scalable miniaturized data connector system for automotive Ethernet. It can transmit up to 1 Gbps according to IEEE 100BASE-T1 and 1000BASE-T1 standards, and up to 4 Gbps, based on alternative technologies. Based on TE’s proven NanoMQS terminals, it offers true automotive robustness and is compatible with both unshielded Twisted Pair (UTP) and Shielded Twisted Pair (STP) variants.

Applications & Protocols

Example Applications Protocols
In-vehicle networking: Ethernet/PCIe 1000BASE-T1
Rear view cameras 100BASE-T1
Multimedia (HDBASET) APIX3
LIDAR / RADAR applications HDBASET
On-board diagnostics PCIe
Surround cameras A2B/C2B

Key Product Features

  • Automotive grade robustness: Based on proven NanoMQS terminals system.
  • Higher data-rate: Supports up to 1 Gbps (potential for 4 Gbps with alternative technologies).
  • Greater flexibility: Compatible with Unshielded Twisted Pair (UTP) and Shielded Twisted Pair (STP).
  • Modular and scalable: Integrates into existing automotive connectivity interfaces.
  • Cost efficient: Design and process aligned for Automotive Ethernet
MATEnet Cable Assembly
MATEnet Cable Assembly (UTP/STP): Available cable types: UTP 100 Mbps / UTP 1 Gbps and STP 1 Gbps Possible Configurations: 1 port Frame – 1 port Frame 1 port Frame – 1 port Inline Coupler Female insert – Female insert Female insert – Male insert