Increased Connector EMC Performance and Assembly Efficiency

Increased Connector EMC Performance and Assembly Efficiency

With the global drive to protect the environment and conserve energy, alternatives to fossil fuel are spearheading the demand for advanced, alternative energy vehicles. After years of development, manufacturers are continuously looking for ways to ensure the quality and safety of hybrid and electric vehicles—especially for vibration and shielding performance.

 With a new shielding design, easy mounting holes, and flexible assembly connectivity, TE Connectivity(TE)'s new IPT-HD power bolt connector series meets the need! Complying with ISO & LV standards, the new IPT-HD power bolt high-voltage connector offers a new shielding design, providing low-contact resistance and thicker options for conductor cross-sections used in MCU(Motor Control Unit), E-axle and E-motor applications for renewable energy vehicles operating in demanding environments. Providing low-contact resistance—even after the vibration—with 1-,2- and 3- position, the IPT-HD power bolt connector can be used in environments exposed to extreme temperatures (-40℃ to +125 ℃) and excessively high engine-level vibrations.

With an ever-increasing demand for low-contact resistance and flexible assembly options for a wide range of diverse applications, the IPT-HD power bolt series comes in 50 mm² and 70 mm² conductor cross-sections, with a 95 mm² option available soon. In addition to the traditional integral wiring harness assembly and an easy machining process for mounting holes, the IPT-HD power bolt connector series provides a separate, single wiring harness for increased assembly flexibility.

TE components are widely used for a range of applications in damanding, high-current, high-vibration environments, ironments, such as bus, truck, construction, agricultural and passenger vehicles.

Product Features

Operating Temperature  -40°C~+125°C
Voltage Range 1000V
Conductor Cross-sections 50/70/(95)mm² 
Current Carrying Capacity 250/300/(400A) @85°C
Vibration Level USCAR V3/ISO 16750-3 Engine / LV S4
Fire Classification UL94-V0
IP Rating IP67/IP68/IP6K9K
Product Specification 108-160140
Application Specification 114-160083
Specification Following LV214 LV215 IEC 60529
LV214-S4/
LV214-S4/
LV214-S4/

Key Benefits

Enhanced EMC Performance

  • Low-contact resistance shielding
  • Handles excessive engine-level vibrations
  • IP67, IP68 and IP6K9K sealing rated

 

Increased Assembly Efficiency

  • Flexible assembly with single wiring harness
  • Quick, easy machining of mounting holes

 

Broader Range of Applications

  • 50/70/(95)mm² Conductor Cross-sections
  • ISO compliant/LV216
  • MCU(Motor Control Unit), E-axle, and E-motor applications
E Axle

E Axle

MCU(Motor Control Unit)

MCU(Motor Control Unit)

E - Motor

E - Motor

Increase EMC performance and accelerate assembly with TE’s new IPT-HD power bolt high-voltage connector.
family picture
  1. IPT-HD Power Bolt Connector (English)

With a new shielding design, easy mounting holes, and flexible assembly connectivity, TE Connectivity(TE)'s new IPT-HD power bolt connector series meets the need! Complying with ISO & LV standards, the new IPT-HD power bolt high-voltage connector offers a new shielding design, providing low-contact resistance and thicker options for conductor cross-sections used in MCU(Motor Control Unit), e-axle and e-motor applications for renewable energy vehicles operating in demanding environments.

Frequently Asked Questions

Q:What is IPT-HD power bolt connector? 

A: IPT-HD power bolt connector is an upgrade IPT bolted solution for heavy duty application.

Q: Which market can I spec in IPT-HD power bolt connector?

A: IPT-HD power bolt connector can be applied to various fields such as truck, bus, construction, agricultural and passenger vehicles, 

 

Read FAQs about new IPT-HD power bolt connector