AMP+ Charging Inlets, Type 1 (NA & Japan)

Specifically designed for the North American and Japanese markets AMP+ charging inlets type 1 are now available as CCS, in addition to AC versions, with several options. Type 1 AMP+ charging inlets meet SAE J1772 (IEC 62196-2) and IEC 62196-3 standards and specifications. Integrated TE Connectivity designed locking devices and temperature sensing features provide enhanced performance and reliability.

Performance Overview

Type 1 (North America & Japan)
AMP+ Charging Inlets

Performance /
Technical Information
Generation 1
AC Type 1
Generation 2
AC Type 1
Generation 2
CCS Type 1
Applicable standard SAE J1772
(IEC 62196-2)
SAE J1772
(IEC 62196-2)
IEC 62196-3
Number of phases 1 phase 1 phase 1 phase
Wire size AC 6 mm² 6 mm² 6 mm²
Max. current AC 32 A 32 A 32 A
Max. voltage AC 250 V 250 V 250 V
Wire size DC 50 mm²
Max. current DC 200 A
Max. voltage DC 600 V
IP protection (mated) IP44 IP44 IP44
IP protection (backside) IP44 IP67 IP67
Actuator Third party
TE In-house TE In-house
IP protection (actuator) IP54 IP67 IP67
LED control Included
Temperature sensor PT1000/NTC NTC NTC
Front flap Included
Vibration level 2 2 2
Operation temperature -30 °C and +50 °C -30 °C and +50 °C -30 °C and +50 °C
Reference kit drawing 114-94163-1 2368475 2337006
Application specification 114-94163-1 114-94652 114-94648 (90°) /
114-94649 (180°)
Product specification 108-94779 108-94777
Product specification actuator 108-94519 108-94519
Cable assembly drawing 2208876, 2208877
  1. Next Generation Mobility High-Voltage Connectivity Solutions (English)

From the charging point, to the battery, to the e-motor, TE Connectivity offers end-to-end high-voltage connectivity solutions for next generation, sustainable mobility.