Automotive Camera Connectors

TE Connectivity (TE) manufactures high performance 6 GHz coaxial automotive camera connectors to support the latest developments in vehicle camera technology. Based on the popular MATE-AX and FAKRA connectors, TE’s portfolio of automotive fixed and floating coaxial connector solutions supports cameras of 12 megapixels / 60 fps and beyond.

6GHz

High performance, supporting all current and next-generation automotive coaxial SerDes protocols

0.5mm

± 0.5mm: All directional misalignment compensation for high robustness

IP69K

Highly robust fully water proof design to IP6K9K

orange bar
automotive camera connection applications on vehicles

Applications

  • Rear view cameras
  • Lane departure warning
  • Park assist
  • Surround view cameras
  • Adaptive cruise control
  • Driver monitoring
  • Night vision cameras

Benefits

  • Floating and fixed header solutions
  • Single and multi-PCB support
  • High-level of misalignment compensation: ± 0.5 mm in all directions for floating solutions
  • Highly compact design
  • Waterproofing of IP6K9K
  • Broadband connectivity to support beyond 8-12 megapixel / 60 frames per second
  • Support all current and next-generation automotive coaxial SerDes protocols
  • Supports phantom power supply
  • Compatible to metal and plastic camera housings

Protocols

  • FPD-Link III/IV
  • GMSL 2/3
  • MIPI
  • ASA
  • GVIF