2317823-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Cable Assembly Category High Speed
  • Number of Power Positions 0
  • Number of Signal Positions 74
  • Flammability Rating UL 94V-2
  • Number of Positions 74
  • Wire Size 33
  • Halogen Free No
2317815-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Cable Assembly Category High Speed
  • Number of Power Positions 0
  • Number of Signal Positions 50
  • Flammability Rating UL 94V-2
  • Number of Positions 50
  • Wire Size 33
  • Halogen Free No
2339107-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Cable Assembly Category High Speed
  • Number of Power Positions 0
  • Number of Signal Positions 124
  • Flammability Rating UL 94V-2
  • Number of Positions 124
  • Wire Size 30
  • Halogen Free No