2.54 mm rugged wire-to-board solutions

AMPMODU Mod IV & V wire connectors are rugged and reliable wire-mount receptacles on a modular .100" x .100" (2.54 x 2.54 mm) centerline. These connectors have a 4.3 A max current rating. They accept 32 - 20 AWG (0.20 - 0.81 mm) wire sizes in a crimp termination style.

Features

  • Mate with all AMPMODU II headers
  • Polarization and strain relief features available
  • Keying plugs available
  • Three contact pressure options available for different levels of vibration environments

Typical Applications

  • Industrial controls
  • Building and home automation devices
  • Servo drives
  • Programmable logic controllers (PLCs) and other I/O devices
  • Machinery
  • Telecommunications equipment
  • Robotics
  • Instrumentation and test equipment
  • Medical equipment