Kappa 330 Wire Stripper and Cutter

Take Control with a Powerful Cutting Force

The Kappa 330 automatic wire stripper is built for processing round conductors. Its powerful belt drive enables gentle processing for the entire cross section range and can process cables with a cross section of up to 35mm² and multi-core conductors with an outside diameter of up to 16mm, as well as flat cables with a width of up to 40mm. Simple and flexible touch controls allow difficult to process materials can be set up quickly and easily. Choose between a belt drive or various double-roller drives.

16mm

16mm maximum outside diameter

8mm

8mm flat cable processing

Features

  • High performance
  • Simple, flexible operation offering touch interface
  • Innovative sensors to aid in setup and to monitor processing
  • Minimal wire loss, due to sensor monitoring
  • Simple integration of delivery and deposit equipment
  • Networking in company network

Applications

  • Cables with a cross section of up to 35mm
  • Multi-core conductors
  • Flat cable processing
  • Full, semi, and multiple pull off wire stripping