Kappa 330 Wire Stripper Machine

Power and Performance to Fit Your Needs

The Kappa family of equipment includes intelligent sensors and is ideal for measuring, cutting and stripping both individual and special wires to length. These machines can strip in sections, allowing them to strip extremely long lengths with perfect quality. From low-volume R&D to high-volume wire processing, we deliver the right machine for your process with power, performance, and reliability for a variety of application requirements. The Kappa 310, 320, 322, 330 and 350 machines cover an extraordinarily broad range of cross sections and support a variety of processing options, including wire marking with hot-stamp or ink jet markers.

Features

  • Dynamic, flexible cutting and stripping units
  • Intelligent sensors
  • Optional TopWin connection