Lithium-Ion Battery Crimp Tool

Completely Portable Crimp Tool Kit

This lightweight, compact lithium-ion battery-powered crimp tool kit is ergonomically designed for use at the bench, on the line, or in the field. We have 3,500-lb. and 8,000-lb. models available. All of our battery tool kits include a tool, two batteries, and a charger in a rugged carrying case.

Features

Lithium-Ion Battery-Powered Tool
  • Max. wire size: 10 AWG (3,500-lb. tool), 4 AWG (8,000-lb. tool)
  • Crimps per charge: 150 (3,500-lb. tool), 85 (8,000-lb. tool)
  • Pressure sensitive cycle control
  • Visual and audible warnings of an incomplete crimp
  • Information can be downloaded to a computer via an optional USB adapter
  • Kit includes tool, two batteries, a charger, and a case
  • Twenty-minute charging time

REC-Li60 and REC-Li250M

Asia-Pacific Region Only

The TE REC-Li60 and TE REC-Li250M battery-hydraulic hand tools are designed to provide the lightest weight models with superior lithium-ion batteries.

  • Light weight model with superior lithium-ion battery
  • Compatible with dies and numerous heads
  • Particular crimps are corresponded for the special design
  • Highly portable
  • Ergonomic
  • Appropriate for numerous applications by using optional attachment