Alpha 355 Leadmaker Machine

Advanced Technology for Maximum Production Output and Quality

The Alpha 355 Leadmaker is designed for one- and two-sided crimping and seal loading, and can handle double-crimp connections involving varying lengths with the same wire. Its dual channel cuthead allows for a large range of wire sizes without blade changes. Machine measurements for crimp height and pull-out force are integrated in the process, and results are automatically transferred to the user software for comparison with specified values. With this approach, input errors are eliminated and production cannot start until the measured results match the specified ones.

10m/s

Max 10 m/s wire draw-in speed

<75dB

Noise level

Features

Minimized Downtime
  • Maximum production output
  • Optimum ergonomics for quick changeovers
  • Reliable process monitoring
  • Integrated quality measurements
  • Setup of next job while machine is in production
  • Controls are positioned locally, allowing corresponding machine functions to be triggered during setup
  • Processing stations are readily accessible through vertically opening safety covers 
  • Applicators, terminal reels and other parts for specific applications can be changed without tools
  • Controls are positioned locally, allowing corresponding machine functions to be triggered during setup
  • Setting and adjustment procedures can be controlled from TopWin user software in over 20 languages

Applications

Wire Processing
  • One-sided crimping
  • Two-sided crimping
  • Seal loading
With the rotating wire changer and the TopWin user software, much of the next job can be prepared while the current job is being produced on the machine. Machine downtime is minimized through integrated quality measurements and the automatic guide tube changer.
Alpha 355 Fully-Automatic Crimping Machine,
Application Tooling Document