2D crimping hand tool

Engineered for Flexibility

2D Crimping Hand Tools are engineered to make 3 crimps of different orientations in a single operation. Three tools are required to cover the complete range of wire sizes: the first tool crimps 12 and 14 AWG; the second crimps 16 and 18 AWG; and the third crimps 20 and 22 AWG. Each tool comes with one upper die insert for 2 AWG wire sizes, one lower die insert and a locator assembly. Additional tools or interchangeable upper die inserts for other wire sizes can be ordered separately.

Features

  • Three hand tools - each tool crimps 2 AWG wire gauges 
  • Single operation performs three crimps: clockwise overlap wire crimp, counter-clockwise overlap wire crimp and O-style insulation crimp
  • Locator assembly assures terminal positioning and ease of use
  • The upper die insert is interchangeable based on wire size
  • The lower die insert is fixed in the tool frame and common for all wire sizes

Benefits

  • Ease of use, no setup time
  • Dedicated crimp nest for each wire size, no adjustments required
  • Lower applied cost for low volume operations
  • Assured terminal positioning with locator assembly

2D Crimp Terminals Array

2D Crimp Terminal

Part Number and Technical Data

Terminal Tool Die Set

Size

[mm]

Insulation

Diameter [mm]

 

 

2238026-2

 

 

2844481-1

 

 

2844481-2

20AWG [0.52]

0.098-0.106

[2.50-2.70]

22AWG [0.32]

0.094-0.098

[2.40-2.50]

 

 

2238026-2

 

 

2844482-1

 

 

2844482-2

16AWG [1.30]

0.118-0.126

[3.00-3.20]

18AWG [0.82]

0.106-0.114

[2.70-2.90]

 

 

2238026-2

 

 

2844483-1

 

 

2844483-2

12AWG [3.30]

0.153-0.157

[3.80-3.60]

14AWG [2.10]

0.133-0.141

[3.40-3.60]