Heat Shrink Equipment for Efficient Heat Shrink Protection
Our heat shrink equipment seals and protects electrical splices and provides mechanical protection for fluid management systems in harsh environments. Across a wide range of applications, we deliver optimal heating temperatures, performance and control features for greater efficiency with our heat shrink machines and equipment. Scroll down to view our portfolio, then connect with us for expert advice and equipment recommendations.
New X-Series Product - XS-D1 Shuttle Heater

550°C
Maximum Temperature Setting
250mm
Maximum Tubing Length (When Placed Horizontally to Machine)
70mm
Maximum Tubing Diameter
A highly accurate, flexible, and efficient solution for wire configuration for the automotive industry including EV applications. The high performance XS-D1 shuttle heater by TE Connectivity (TE) is a 2-in-1 machine with innovative fork movement technology allows for either spliced or close-end product configurations while including two workstations for continuous process of operation. The automatic height adjustment of the upper heating element helps produce consistent temperature and accommodates different size wire for more diverse projects while the programmable functionality is operator friendly and produces less waste. The machine also offers automatic heating chamber movement which allows for seamless transition of the heating element once the cover is closed and will automatically open once cycle is complete.

Model 105 Tunnel Oven

600°C
Maximum Temperature Setting

Unlimited Tubing Length (When Running Parallel to Belt Direction)
76.2
Maximum Tubing Diameter (mm)
Reliable versatility. The Model 105 (M105) tunnel oven offers a controlled process for a wide variety of heat-shrinkable products. As an integrated modular unit, assemblies placed on the mesh conveyor belt are transported through the heating chamber, across a bank of cooling fans then discharged from the rear of the conveyor. It features two upper heating chamber height positions, 54 mm [2.11 in] and 98 mm [3.86 in]. The position is adjusted by removing the pivot pins and relocating them in the bearing stands.
The upper chamber is cantilevered to permit processing of assemblies that require only a portion of the assembly to pass through the heat zone, and is equipped with adjustable heat shields to maximize heating efficiency for various applications. Two stamped foil heating elements are manufactured to a strict wattage specification and consistent temperatures (600° C maximum temperature setting) are controlled by a thermocouple embedded into the upper heating element.
Features
- Closed-loop speed and temperature control
- Continuous controlled process
- Adaptable for different applications
- CE approved for worldwide use
- Heater operation and over-temperature alarm lights
Applications
- RAYCHEM heat shrink tubing
- Single-wall heat shrink tubing
- Adhesive-lined heat shrink tubing

XB 17 and XB 19 Belt Heaters


Add an X factor to your production with our X Series of belt heaters. Our XB 17 and XB 19 belt heaters are engineered to deliver high quality results and superb production performance. These compact, conveyor-style machines offer a more reliable, safer and faster alternative to heat guns, providing a controlled process for a wide variety of heat-shrinkable tubing products. Double-sided timing belts on the top and bottom of the processing chamber draw the assemblies through a thermally controlled infrared heat zone and into a fan-cooled zone before depositing them safely into an unloading bin. Labor costs are reduced significantly because once an assembly is loaded, the operator can begin preparing another. The throughput rate is usually limited by the rate at which the operator can load assemblies into the processor.
600°C
Maximum Temperature Setting
160mm
XB 19 Maximum Tubing Length (When Using Wide Heating Element)
25mm
XB 19 Maximum Tubing Diameter
Standard Features
Available on XB 17 and XB 19
- Closed-loop time and temperature control
- Continuous controlled process
- Integrated multi-language touchscreen interface with programmable logic system can adjust belt speed, temperature settings, and offers users the ability to create hundreds of unique profiles
- Belt automatically reverses direction to prevent wire from entering into chamber before reaching desired temperature
- Connection ports support several functions such as a bar-code scanner, automatic temperature calibration, and remote access to an upstream welder
- Emergency stop-switch
- Slim profile design for easy production layout
- All models are CE approved
Adjustable Belt Distance
Available on XB 19 Only
- An adjustable belt distance feature on the XB 19 allows operators to extend the processing range of tubing products from 100 mm up to 160 mm.
Optional Accessories
- For improved accuracy, XB 17 and XB 19 model belt heaters can be equipped with an easy-to-install automatic centering device (PN 2375330-1).
- Machine stand with wheels for easy machine placement (PN 2375329-1)
- Product holders for ring terminal and stub. Ask your tooling rep for further ordering details.
- Custom MES (Manufacturing Execution System). Ask your tooling rep for further ordering details.
- Replacement heating elements are available. Ask your tooling rep for further ordering details.
Model Comparison
XB-17 STD | XB-19 STD | XB-19 Wide Version | ||
---|---|---|---|---|
Part # | 2375310-1 | 2375310-2 | 2375320-1 | 2375320-2 |
Power Requirements |
220 VAC | 110 VAC | 220 VAC | 220 VAC |
Heating Elements |
2 X 1000 W | 2 X 1000 W | 2 X 1580 W | 2 X 1660 W |
Operating Temperature |
Max 600° C | Max 600° C | Max 600° C | Max 600° C |
Belt Speed Range |
2.5 - 35 mm/s | 2.5 - 35 mm/s | 2.5 - 35 mm/s | 2.5 - 35 mm/s |
Machine Dimensions |
275 mm (w) 1210 mm (l) 540 mm (h) |
275 mm (w) 1210 mm (l) 540 mm (h) |
260 mm (w) 1340 mm (l) 550 mm (h) |
260 mm (w) 1340 mm (l) 550 mm (h) |
Net Weight | 88 kg | 88 kg | 92 kg | 92 kg |
Max Tubing Diameter |
19 mm | 19 mm | 25 mm | 25 mm |
Max Tubing Length |
90 mm | 90 mm | 100 mm | 160 mm |
Belt Distance | Fixed | Fixed | Adjustable | Adjustable |
Fixed |
Fixed |
Fixed |
Fixed |
220VAC |
220VAC |
Applications
- Wire Bundles
- Splice Terminals
- Ring Terminals

RBK X1 Heat Shrink Machines


500°C
Maximum Operating Temperature
65mm
Maximum Tubing Length
19mm
Maximum Tubing Diameter
Reliable, efficient production. The RBK X1 processor is a semi-automatic unit designed specifically for sealing wire bundles, splice terminals and ring terminals. Suited for low volume/high mix production, the machine features long life heating elements, operator key lock/password protection levels and individual selections for installation times, temperature and product size information. It also offers a highly reliable PLC control, short machine depth to accommodate a larger front working area, low profile and sequence processing.
Features
- Automatic centering (standard on select models, but also available as an upgrade for earlier models) enhances product quality by automatically centering tubing over the splice prior to heating.
- Stand-alone operation mode allows operator to set time and temperature
- Sequenced operation mode lets preset times and temperatures be sequenced automatically (and also randomly selected from stored sequence)
- Communication with upstream ultrasonic welder allows time and temperature to be automatically set without operator intervention
- Compact format with touchscreen interface
- Traceability with optional bar code scanner and data collection software
Applications
- Wire bundles
- Splice terminals
- Ring terminals

IR-1891 Shuttle Machine

Speed up production. The IR-1891 machine installs Raychem heat shrink tubing products onto small components, such as ring terminals, FASTON terminals and small connectors. The machine has two workstations and a moveable head. Each workstation is provided with supports for tooling fixtures (specified and ordered separately), which support the work pieces and locate the tubing products.
The operator loads the work pieces into the fixtures on a workstation, confirms that the tubing products are correctly positioned and then slides the heat head into position before initiating the heating cycle. The IR-1891 heat shrink shuttle is provided with closed loop temperature control and the heat head is 'locked' into position by use of an electromagnet during the heating cycle.
500°C
Maximum Operating Temperature
20mm
60mm
Maximum Tubing Length
Features
- Automatic cycle start once heater is manually positioned over product, which gives improved process control (recommended for adhesive lined heat shrinkable tubing e.g. sealing applications)
- Automatic heating head retraction at end of cycle helps prevent damage to components
- Multiple product fixture assemblies give increased process rates
- Cooling fan above each fixture assembly maintains holding fixture at an acceptable temperature
- CE approved
Applications
- RAYCHEM heat shrink tubing
- Ring terminals
- FASTON terminals
- Small connectors

AD-3050 Seal Test Equipment

Quick and easy splice sampling. The AD-3050 is a manually operated pneumatic device intended for use as a convenient 'in process' sampling technique for checking sealed splices in up to eight fixtures at once. Offering a facility to allow leak testing of various connectors, this tool is intended for use as a quick and easy sampling technique for the preliminary selection of installation conditions, where Raychem products are used for protection of the splice. There has been good correlation between results obtained with the AD-3050 seal test and those obtained through water immersion testing.
Features
- Fast determination of sealing integrity
- Multiple test fixtures
- Easy load and release of test samples
- Timer adjustable from 8 – 120 seconds (only with integrated AD-3050 Seal Test Equipment timer version)
- Connector seal test port
- CE approved
Applications
Splice Testing
- Sealed splices
- In-line splices
- Stub splices