P300 Automatic Pin Insertion Machine

Increase Productivity and Assure Quality

Our fully-automatic P300 automatic machine processes reeled press-fit and thru-hole components. As a stand-alone unit or in an SMEMA compatible production line, it increases throughput by lowering cycle times and scrap. A multi-tasking control unit controls and monitors the entire system throughout the production cycle and an optional insertion force monitoring system allows the verification of every component applied for quality assurance.

7

Up to 7 dfferent pre-determined angles

SMEMA

SMEMA compliant interface

60

Up to 60 receptacles / minute

Features

For Press-Fit and Thru-Hole Components
  • Boards up to 400 x 600 mm [15.5" x 23.5"] can be processed and are positioned on the X/Y-table by stepper motors
  • Each contact is seated in the PCB via product-specific insertion tooling
  • Rotary insertion tooling allows the application of components at up to seven different pre-determined angles
  • Quick change mounting fixtures are available for up to four insertion heads to minimize changeover time.
  • Corresponding anvil changer is available
  • Quick change product-specific conversion kits allow production flexibility
  • Capable of applying a wide range of reeled components with product-specific insertion tools
  • Each tooling set is comprised of an insertion head (upper tooling), an anvil (lower tooling) and a product feeding mechanism
  • SMEMA compliant interface

 

  1. P300 Insertion Machine (English)

The P300 is a fully automatic insertion machine for processing reeled press-fit and thru-hole components into PCBs. View a P300 Machine demonstration featured during Productonica 2013.

Applications

Printed Circuit Boards (PCBs)
  • Reeled press-fit components
  • Thru-hole components