CAP 6T Servo Electric Press

Improve Quality, Lower Rework and Prevent Rejects

The CAP 6T and CAPI 6T (inline configuration) are designed to apply compliant pin connectors to a wide range of PCBs and can handle demanding applications from daughter cards to midplanes to back-planes. These machines offer proven force control capabilities and simplified processing for improved quality and reject prevention. Focused at all but the largest board applications, they hold up to 12 insertion tools and use a lower support fixture. The key attributes of the CAP/CAPI 6T are to precisely and accurately apply each connector to the pre-programmed force, height and speed requirements. Each parameter can be individually programmed for each connector. Connectors can be pressed to height or force based upon their individual specifications. If an error is encountered—such as PCB holes out of tolerance (too big or small), missing connectors and bent pins—the cycle is stopped immediately to prevent damage to the PCB and allow for the minimum amount of re-work.

3-6

Speed of 3 to 6 seconds per connector

8"

Max tool length of 8"

12

Max number of insertion tools

Features

Simple Programming and Control
  • Force capacity: 6 tons [53 kN]
  • Board size: 30" x 36" [760 x 910mm]
  • Speed: 3 - 6 seconds per connector
  • Max. tool length: 8" [200mm]
  • Max. number of insertion tools: 12
  • Support tool: Dedicated fixture
  • Insertion tool type: Flat-rock or header
  • Drive X/Y: Linear servo drive
  • Drive Z: Electric servo drive, ball-screw
  • Monitor and control force, distance and speed
  • Database driven software
  1. CAPI-6T Board Processing Machine Video (English)

This informative video features the CAPI 6T Servo Electric Press for applying compliant pin connectors to PC boards

Specifications

Tooling, Services and Interface

CAP 6T
Tooling
Insertion Tool Type Flat-rock or header
Max. Tool Length 8" [200mm]
Max. Numaber of Insertion Tools 12
Support Tool Dedicated fixture
Control and Interface
Parameters Force, distance, speed
Controller PC
Operating System Windows XP Pro
Interface Touchscreen, mouse, keyboard
Services
Power 208/230 VAC, 1 ph, 25A, 50/60 Hz
Air Shop air of 5 CFM at 80 psi
Dimensions  60 x 75 x 72" (W x L x H)
Weight 4,000 lb [1,820 kg]

Applications

PCB Press
  • Daughter cards
  • Mid-planes
  • Back-planes