Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Transducer Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
No Connector
-
Pressure Port/Fitting :
10-32 UNF Male
Electrical Characteristics
-
Pressure Transducer Supply Voltage (V):
10
Dimensions
-
Dimensions :
Hex 10 mm [ Hex .393 in ]
Usage Conditions
-
Pressure :
1 bar [ 15 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range :
4X FS
-
Pressure Range :
0 – 1 bar
-
Output/Span :
5 mV/V
-
Pressure Accuracy :
Down to ± .25% FSO
Other
-
Sensor Options :
IP67 Protection