Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Transducer Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
No Connector
-
Pressure Port/Fitting :
None
Electrical Characteristics
-
Pressure Transducer Supply Voltage (V):
10
Dimensions
-
Dimensions :
Dia 3.18 mm [ Dia .125 in ]
Usage Conditions
-
Pressure :
150 bar [ 2500 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range :
2X FS
-
Pressure Range :
0 – 150 bar
-
Output/Span :
125 mV
-
Pressure Accuracy :
Down to ± .5% FSO